Code
Live Chat
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
Rollenbau
Description
TLEL - Wheel
Bill of material
200 TLELK 20
ORDERNO
Article-number
200 TLELK 20
WDAB
Wheel-Ø A x width B
200x50 mm
LC
Load capacity
800 kg
HW
Hub width
60 mm
FL
Fixing length
60 mm
WB
Wheel bearing
2 Ball bearings 6205 ZZ
BD
Bore diameter
20 mm
Preview - Generation
Náhled
Quotation
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady